Introducing JB & JV Heavy Duty Helical Gearboxes for BMU Series IP66 Brushless DC Motors!

Announcements related to New Products, Trainings, Software Updates, etc can be found here.
Post Reply
User avatar
om_tech_support_JT
Posts: 1057
Joined: Fri Mar 12, 2010 2:59 pm
Location: Torrance, CA
Contact:

Introducing JB & JV Heavy Duty Helical Gearboxes for BMU Series IP66 Brushless DC Motors!

Post by om_tech_support_JT » Tue Feb 21, 2017 5:12 pm

Oriental Motor is pleased to announce the expansion of our popular BMU Series with the introduction of our High-Strength / High Gear Ratio JB & JV Gearboxes for our 200 W (1/4 HP) & 400 W (1/2 HP) Gearmotors and Drivers (items sold separately).
JB, JV gearbox + BMU motor.png
JB, JV gearbox + BMU motor.png (288.03 KiB) Viewed 4161 times
These new gears, like the JV 120W right angle Hypoid High-Strength geared motor, features our new IP66 connector type Brushless motor. Besides the significant benefit of reduced size of the motor and gear head, overall efficiency can be realized from a brushless motor as compared to an AC gear motor driven by and inverter.

Advantages of BMU IP66 with High Strength Gearheads:
• New motor, IP66 with new connector
• Saving space
• Maximizing torque with the Helical gears
• Continuous flat torque of a brushless motor
• Wider speed range 80 ~ 3,600 r/min over typical inverter controlled AC motors.

Motor: New IP66 type with connector, two types of cable sold, depending on direction of cable.
JB, JV gearbox + BMU motor with new IP66 connector cable.png
JB, JV gearbox + BMU motor with new IP66 connector cable.png (299.52 KiB) Viewed 4161 times
JB, JV gearbox + BMU motor cable orientation, B & F types.png
JB, JV gearbox + BMU motor cable orientation, B & F types.png (21.35 KiB) Viewed 4161 times
Gearbox: High Permissible Radial and Axial Loads
JB, JV, JH gearbox permissible radial and axial loads.png
JB, JV, JH gearbox permissible radial and axial loads.png (159.77 KiB) Viewed 4161 times
Foot Mount JB Gearmotor (200W / 400W)
Part numbering: BLM5200HP-5 [ gearbox size ]B [ gear ratio ]B-L

200W Gear Ratios: Size A (5, 10, 20), Size C (30, 50), Size E, (100, 200) Size K (300, 450), Size S (600, 1200)
Max Torque: 518 N-m (4584 lb-in)
400W Gear Ratios: Size A (5, 10, 20), Size C (30, 50), Size E, (100, 200) Size K (300, 450)
Max Torque: 438 N-m (3876 lb-in)

Flange Mount JV Gearmotor (200W / 400W)
Part numbering: BLM5200HP-5[ gearbox size ]B [ gear ratio ]B-L

200W Gear Ratios: Size K (300, 450)
Max Torque: 198 N-m (1752 lb-in)
400W Gear Ratios: Size D (100, 200), Size K (300, 450)
Max Torque: 431 N-m (3814 lb-in)

Driver: Same driver as the current 200 W / 400 W
BMUD200-[ A or C ] (single-phase 100~120VAC or single-phase/three-phase 200~240VAC)
BMUD400-S (three-phase 200~230VAC only)
JB, JV gearbox + BMU motor + driver.png
JB, JV gearbox + BMU motor + driver.png (17.74 KiB) Viewed 4161 times
Driver Face Cover: PCF15-B: $42.00
Provides IP64 protection and prevents setting changes to the driver.
JB, JV gearbox + BMU driver face cover PCF15-B.png
JB, JV gearbox + BMU driver face cover PCF15-B.png (54.87 KiB) Viewed 4161 times
Mounting Bracket (Driver): DIN Rail mounting brackets are now being offered to mount the 200W / 400W BMU drivers. See part number and pricing below.

MADFP04-12B $28.00
JB, JV gearbox + BMU motor driver mounting bracket MADFP04-12B.png
JB, JV gearbox + BMU motor driver mounting bracket MADFP04-12B.png (32.11 KiB) Viewed 4161 times
Lead-time:
JH – 120 Watt
• 1 ~ 5 pcs 9 Business Days (Metric geared type)
JV / JB – 200 / 400 Watt
• 1 ~ 5 pcs 14 Business Days (Metric geared type)

For more details, please visit our website: http://www.orientalmotor.com/products/b ... -gear.html

Advance Purchase Instructions: As of 2/21/17, these models are not yet available for purchase on our website. However, they can be ordered directly through us. Features, specifications & product lineup are available online. If you wish to order before they are available later in 2017, please contact techsupport@orientalmotor.com.

Post Reply