Compact Bipolar Drivers for 1.8°, 0.9° Stepper Motors

Announcements related to New Products, Trainings, Software Updates, etc can be found here.
User avatar
om_tech_support_JT
Posts: 1058
Joined: Fri Mar 12, 2010 2:59 pm
Location: Torrance, CA
Contact:

Compact Bipolar Drivers for 1.8°, 0.9° Stepper Motors

Postby om_tech_support_JT » Tue Sep 01, 2015 8:59 am

Release date: August 24, 2014

Oriental Motor is pleased to introduce our CVD series bipolar drivers (from our CVK series). They are offered with either the mounting plate or board type mounting configurations. The CVD Series is a compact standardized 24 VDC driver providing the lowest noise and vibration available through the fully digital full-time microstepping control circuit. The CVD drivers can be used with any 2-phase 1.8° or 0.9°stepper motor. With a simple rotary current adjustment switch, it is easy to set the running current, achieving advanced performance for a wide variety of stepper motors. For the optimum results, combine it with any PKP series high torque stepper motor for the most ideal torque and speed performance for your specific application, or select a CVK series motor+driver package model to ensure guaranteed performance between motor and driver.

CVD Series bipolar (4 lead wire) drivers are available in two mounting types, Mounting board with parallel connectors or Board only with 90° mounted onnectors.

CVD series bipolar driver for stepper motors board only with right angle connectors.jpg
CVD series bipolar driver for stepper motors board only with right angle connectors.jpg (44.56 KiB) Viewed 4215 times

CVD series bipolar driver for stepper motors with mounting plate.jpg
CVD series bipolar driver for stepper motors with mounting plate.jpg (46.63 KiB) Viewed 4215 times

The CVD driver offers:
• Lowest Vibration and Noise with advanced Microstepping control
• Highest torque with Bipolar configuration (4 lead wire)
• Small, thin microstepping drive with space saving FETs
• Selectable step angle and microstepping filter control
• 2 mounting types and connector configurations
• Alarms
• 24 VDC Input / 0.5A to 2.8A

Lowest Vibration and Noise with Advanced Microstepping Control
Superior low vibration and noise characteristics by using the fully digital full-time microstepping control circuit. The Smooth Drive microstepping feature with higher current control reduces the basic step angle to a maximum resolution of 2048. As a result, significantly reduced step vibration in the low speed range is
achieved. For the mid speed ranges, the vibration has been suppressed enabling a more stable torque characteristic.

CVD series bipolar driver microstepping vibration comparison with conventional drivers.jpg
CVD series bipolar driver microstepping vibration comparison with conventional drivers.jpg (68.75 KiB) Viewed 4215 times

Small, thin microstepping drive with space saving FETs
The CVD Series, with mounting on both sides of the board, now uses space saving FETs and new capacitors to reduce the overall height of the driver.
No Heat Sink is required.

CVD series bipolar driver FET size comparison with previous drivers.jpg
CVD series bipolar driver FET size comparison with previous drivers.jpg (60.89 KiB) Viewed 4215 times

Selectable Step Angle, Smooth Drive and Run Current Control
The CVD driver has a step resolution switch to allow for matching the input pulse frequency of the controller. Simply use the step angle setting switch to set the input pulses desired. Output pulses are theoretical values as the Smooth Drive feature ensures maximum step performance operation of the stepper motor. The Smooth Drive microstepping control will still be utilized.

Smooth Drive is a function to achieve lower vibration and noise at low speed operation without changing the step angle setting. This function divides the step angle automatically in response to the pulse signals. There is no need to change the setting of the pulse signals (speed, number of pulses) on the controller side. Set the smooth drive function with the OFF/SD selection switch.

CVD series bipolar driver function setting switches.jpg
CVD series bipolar driver function setting switches.jpg (50.06 KiB) Viewed 4215 times

The motor current (operating current) can be changed with the RUN Current switch. This feature allows the CVD Series to be matched to a wide range of motor current ratings. See chart for the appropriate CVD driver current output. Another use, if the load is small and there is an ample allowance for torque, motor
temperature rise can be suppressed by setting a lower operating current. The operating current is a value in which the operating current rate is multiplied by the rated current (100%). Minimum current is 25% of rated and selectable in 5% increments.

Alarms
Monitor the driver performance for early detection of any abnormalities. All CVD drivers have built in alarms to alert when there is a problem. The alarms are both a blinking LED and an Alarm signal to an upper controller. Alarms range from Overheat, Overvoltage, Overcurrent to EEPROM error and CPU error. Motor loses holding force when alarm is generated. Holding torque is generated for overvoltage alarm only.

Product lineup & Pricing
The CVD driver’s list price is $130 for Board type and $135.
CVD series bipolar driver current range and list pricing.jpg
CVD series bipolar driver current range and list pricing.jpg (74.71 KiB) Viewed 4215 times

For detailed information regarding the features of our CVD series bipolar drivers, please visit the technology section of our website:
http://www.orientalmotor.com/technology ... r-cvk.html

Return to “Latest Announcements”

Who is online

Users browsing this forum: No registered users and 1 guest