Nema 56C Frame Gear Heads 1/2 HP & 1 HP Rated

Announcements related to New Products, Trainings, Software Updates, etc can be found here.
User avatar
om_tech_support_JT
Posts: 1058
Joined: Fri Mar 12, 2010 2:59 pm
Location: Torrance, CA
Contact:

Re: Nema 56C Frame Gear Heads 1/2 HP & 1 HP Rated

Postby om_tech_support_JT » Tue Sep 15, 2015 12:21 pm

In continuing our expansion of our gear offering, Oriental Motor USA is pleased to announce the release of 4 types of Nema 56C frame Helical and Hypoid gearheads only for use with any Nema 56C frame motor including AC motors, Brushless or Brushed motors.

4 TYPES:

1. G3 Parallel Gear – Helical Gearing Flange Mount
NEMA 56C gearheads - G3 Parallel Helical Gearing.jpg
NEMA 56C gearheads - G3 Parallel Helical Gearing.jpg (11.16 KiB) Viewed 3806 times

2. Foot Mount
NEMA 56C gearheads - Foot mount.jpg
NEMA 56C gearheads - Foot mount.jpg (11.91 KiB) Viewed 3806 times

3. F3 Right Angle Hollow Shaft Hypoid / Helical Gearing
NEMA 56C gearheads - F3 Right Angle Hollow Shaft hypoid, helical gearhead.jpg
NEMA 56C gearheads - F3 Right Angle Hollow Shaft hypoid, helical gearhead.jpg (11.85 KiB) Viewed 3806 times

4. H2 Right Angle Solid Shaft Hypoid / Helical Gearing (Right / Left / Double Shaft Types)
NEMA 56C gearheads - H2 Right Angle Solid Shaft Hypoid, Helical Gearing (Right, Left, Double Shaft Types).jpg
NEMA 56C gearheads - H2 Right Angle Solid Shaft Hypoid, Helical Gearing (Right, Left, Double Shaft Types).jpg (17.53 KiB) Viewed 3806 times


Features:
- Die cast aluminum housing
- Hardened steel Hypoid and Helical gearing, up to 80% more efficient than worm gears
- Gear Ratios: 5:1 ~ 200:1 / (240:1 with right angle type)
- Ball Bearings (output shaft ball / sleeve combination)
- Synthetic Grease (no oil) - maintenance free
- Rubber shaft seals, spring loaded for mounting in any direction
- Input speed: Maximum of 3,600 r/min*
Publish specifications at 1,800 r/min
- Mounting screws: not included.

NEMA 56C gearheads - allowable torque coefficient by reducer input speed.jpg
NEMA 56C gearheads - allowable torque coefficient by reducer input speed.jpg (65.74 KiB) Viewed 3806 times

*For input speeds greater than 1800 r/min, use the below table to calculate maximum output torque. [(Published torque x 0.90) x Allowable Coefficient = rated torque].

With the GTR Series from Brother being grease based not oil and using Helical and Hypoid gears, greater efficiency, long life, and no maintenance are key features. However, we do not offer 56C motors at this time. Typical worm gears are not as efficient and for higher gear ratios, above 20:1, Helical and Hypoid gear types offer significant improvements in efficiency resulting in higher output torques.

Website Navigation
Being a component based product along with the ability to be used with AC motors, Brushless Motors or Brushed Motors (not offered by Oriental Motor) at this time, website navigation is through the Motion Control Products menu on the left side of our website or from the Brother gear motor page.

AC MOTORS
NEMA 56C gearheads - web placement.jpg
NEMA 56C gearheads - web placement.jpg (146.65 KiB) Viewed 3806 times

BRUSHLESS MOTORS
NEMA 56C gearheads - web placement1.jpg
NEMA 56C gearheads - web placement1.jpg (128.54 KiB) Viewed 3806 times


Pricing:
Web Promotional Pricing: Yes
G3 Parallel Shaft: from $375
F3 Right Angle Hollow Shaft: from $540
H2 Right Angle Solid Shaft: from $380

Lead-time:
1 week to 3 weeks depending on gear ratio

Literature:
Website only

For more information regarding 56C frame size gearheads, please visit the following page:
http://www.orientalmotor.com/products/a ... ucers.html

Return to “Latest Announcements”

Who is online

Users browsing this forum: No registered users and 1 guest