Introducing Oriental Motor Original Encoder on PKP series!

Announcements related to New Products, Trainings, Software Updates, etc can be found here.
User avatar
om_tech_support_JT
Posts: 1058
Joined: Fri Mar 12, 2010 2:59 pm
Location: Torrance, CA
Contact:

Introducing Oriental Motor Original Encoder on PKP series!

Postby om_tech_support_JT » Fri Sep 25, 2015 12:24 pm

Building upon our strategy of making our PKP Series stepper motors the leading stepper motor in the market, Oriental Motor is pleased to announce our new 1.8° and 0.9° PKP Series stepper motors, now with Oriental Motor’s Original Encoders, preassembled. This is a full line product introduction with both bipolar and unipolar motors included. These Oriental Motor original encoders are 3 channel, Incremental or Line Driver type, 200 p/rev for 1.8° and 400 p/rev for 0.9° type.

Also, new higher torque PKP22_ Series stepper motors are released. The PKP223 and PKP225, with single or double shaft or with these new Oriental Motor Original Encoders, further offering industry leading motor torque in a compact 28mm (1.10 in.) stepper motor.

In following our direction of providing standard products to the market with short lead-time, the PKP Series with encoder saves design time, assembly time and provides closed loop options with guaranteed performance from one manufacture. The benefits of using the new PKP Series with Oriental Motor’s original encoder are:
• Motor position information detection is possible.
• Three Channel Output Signal: A-Phase, B-Phase, Z-Phase - Standard
• Resolution: 200P/R (1.8° motor), 400P/R (0.9° High-Resolution motor)
• Reduce electrical noise with the Line Driver Output type
• Small Compact Encoder contributing to overall space savings (same size for all motors).

Through constant innovation and manufacturing techniques, Oriental Motor has increased the output torque of our 28 mm (1.10 in.) PKP Series motors by 20% ~ 30%. Electrical characteristics have also changed. All specifications are updated in the PKP series Oriental Motor Encoder brochure.

Product Part Number Code: (Bipolar or Unipolar is available)

PKP series encoder steppers model number code definitions.jpg
PKP series encoder steppers model number code definitions.jpg (114.9 KiB) Viewed 3980 times


PKP series electrical spec change for 28 mm frame sizes.jpg
PKP series electrical spec change for 28 mm frame sizes.jpg (114.82 KiB) Viewed 3980 times


Motor, Motor connection cable*, Encoder connection cable, and operator's manual included.
*20 mm (0.79 in.) is lead wire type.

PKP SERIES WITH ENCODER LINEUP & LIST PRICES:

PKP series with encoder lineup, list prices.jpg
PKP series with encoder lineup, list prices.jpg (186.65 KiB) Viewed 3980 times


RECOMMENDED BIPOLAR DRIVERS:

PKP series stepper with encoders - recommended bipolar drivers.jpg
PKP series stepper with encoders - recommended bipolar drivers.jpg (186.75 KiB) Viewed 3980 times


BOARD ONLY TYPE DRIVER:

PKP series board only type bipolar driver.jpg
PKP series board only type bipolar driver.jpg (44.46 KiB) Viewed 3980 times


BOARD WITH MOUNTING PLATE TYPE DRIVER:

PKP series board with mounting plate type driver.jpg
PKP series board with mounting plate type driver.jpg (47.55 KiB) Viewed 3980 times


For the entire PKP series stepper motors with encoders lineup, please start from this page:
http://www.orientalmotor.com/products/s ... -only.html

For our stepper motor pulse input type drivers, please start from this page:
http://www.orientalmotor.com/products/s ... ivers.html
*be sure to review our package models for guaranteed specifications & performance!

Here's the catalog link for the PKP series (PDF):
http://www.orientalmotor.com/products/p ... r_Only.pdf

If you have any questions, please ask our knowledgeable technical support group.
Phone 800-468-3982
E-mail techsupport@orientalmotor.com
Chat http://www.orientalmotor.com

Return to “Latest Announcements”

Who is online

Users browsing this forum: No registered users and 1 guest