Shorter Lead Times for AR series Round-Shaft Stepper Motors

Announcements related to New Products, Trainings, Software Updates, etc can be found here.
User avatar
om_tech_support_JT
Posts: 1058
Joined: Fri Mar 12, 2010 2:59 pm
Location: Torrance, CA
Contact:

Shorter Lead Times for AR series Round-Shaft Stepper Motors

Postby om_tech_support_JT » Tue Oct 06, 2015 11:45 am

Oriental Motor is pleased to announce that we have improved the lead times of our popular AR Series round shaft motor driver packages (not including electromagnetic brake type). We have moved final assembly to our Los Angeles USA manufacturing facility to meet the local demand and shorten lead times. We have improved standard lead times from 5 business days to ship to next day delivery (for 1~10 pcs).

Shorter lead time for AR series round-shaft models - AC stored data type.jpg
Shorter lead time for AR series round-shaft models - AC stored data type.jpg (20.91 KiB) Viewed 3577 times
Shorter lead time for AR series round-shaft models - DC stored data type.jpg
Shorter lead time for AR series round-shaft models - DC stored data type.jpg (19.38 KiB) Viewed 3577 times

Here's a list of AR series products that will offer the new lead time:

Description Item
28 mm (1.10 in) AR24SAK-3
28 mm (1.10 in) AR24SAKD-3
28 mm (1.10 in) AR26SAK-3
28 mm (1.10 in) AR26SAKD-3
42 mm (1.65 in) AR46AA-3
42 mm (1.65 in) AR46AAD-3
42 mm (1.65 in) AR46AC-3
42 mm (1.65 in) AR46ACD-3
42 mm (1.65 in) AR46AK-3
42 mm (1.65 in) AR46AKD-3
42 mm (1.65 in) AR46AS-3
56.4 mm (2.22 in) AR66AA-3
56.4 mm (2.22 in) AR66AAD-3
56.4 mm (2.22 in) AR66AC-3
56.4 mm (2.22 in) AR66ACD-3
56.4 mm (2.22 in) AR66AK-3
56.4 mm (2.22 in) AR66AKD-3
56.4 mm (2.22 in) AR66AS-3
56.4 mm (2.22 in) AR69AA-3
56.4 mm (2.22 in) AR69AAD-3
56.4 mm (2.22 in) AR69AC-3
56.4 mm (2.22 in) AR69ACD-3
56.4 mm (2.22 in) AR69AK-3
56.4 mm (2.22 in) AR69AKD-3
56.4 mm (2.22 in) AR69AS-3
85 mm (3.35 in) AR911AA-3
85 mm (3.35 in) AR911AAD-3
85 mm (3.35 in) AR911AC-3
85 mm (3.35 in) AR911ACD-3
85 mm (3.35 in) AR911AS-3
85 mm (3.35 in) AR98AA-3
85 mm (3.35 in) AR98AAD-3
85 mm (3.35 in) AR98AC-3
85 mm (3.35 in) AR98ACD-3
85 mm (3.35 in) AR98AK-3
85 mm (3.35 in) AR98AKD-3
85 mm (3.35 in) AR98AS-3
Motor Only ARM24SAK
Motor Only ARM26SAK
Motor Only ARM46AC
Motor Only ARM46AK
Motor Only ARM66AC
Motor Only ARM66AK
Motor Only ARM69AC
Motor Only ARM69AK
Motor Only ARM911AC
Motor Only ARM98AC
Motor Only ARM98AK
Driver Only ARD-A
Driver Only ARD-AD
Driver Only ARD-C
Driver Only ARD-CD
Driver Only ARD-K
Driver Only ARD-KD
Driver Only ARD-S

Return to “Latest Announcements”

Who is online

Users browsing this forum: No registered users and 1 guest