Introducing CVD series 4.5 A/ph bipolar microstepping driver

Announcements related to New Products, Trainings, Software Updates, etc can be found here.
User avatar
om_tech_support_JT
Posts: 1058
Joined: Fri Mar 12, 2010 2:59 pm
Location: Torrance, CA
Contact:

Introducing CVD series 4.5 A/ph bipolar microstepping driver

Postby om_tech_support_JT » Wed Oct 14, 2015 12:39 pm

Release date: October 12, 2014

Oriental Motor is pleased to announce the expansion of the CVD series bipolar microstepping stepper motor drivers to now include a 4.5 amp version for 34 frame size stepper motors. This driver contains all the same features, low vibration and noise, high torque from bipolar configuration, compact size and selectable step angle as the other CVD drivers. It is being released in a Mounting Plate only configuration.

CVD Series - New 4.5 Amp bipolar microstepping driver – CVD245BR-K.jpg
CVD Series - New 4.5 Amp bipolar microstepping driver – CVD245BR-K.jpg (20.54 KiB) Viewed 3853 times

Product Overview:
CVD245BR-K
Specs/Drawing/Wiring/Manual: http://catalog.orientalmotor.com/item/a ... cvd245br-k
• Mounting Plate type only
• 24 VDC Input
• 1.125A to 4.5A
The motor current (operating current) can be changed with the RUN Current switch.
*Note: Setting “E” is 4.28, slightly higher than PKP26_D4.2 amp spec. Oriental Motor is working on a 4.2 amp CVD driver for PKP26_D type motors.

Minimum current is 25% of rated and selectable in 5% increments.

See chart for the appropriate CVD driver current output.

CVD Series - New 4.5 Amp bipolar microstepping driver – CVD245BR-K current setting.jpg
CVD Series - New 4.5 Amp bipolar microstepping driver – CVD245BR-K current setting.jpg (109.62 KiB) Viewed 3853 times

Pricing/Lead Time:
The CVD245BR-K driver’s list price is $150 and is part of our online promotional pricing program. Same Day Shipping* 1-5 pcs. Other CVD drivers list price starts at $130.
*Effective: 10/26/2015

For a list of possible 1.8 deg or 0.9 deg motors to use with the CVD series drivers, please start from this page:
http://www.orientalmotor.com/products/s ... -only.html

Return to “Latest Announcements”

Who is online

Users browsing this forum: No registered users and 1 guest