CVD Series Compact Bipolar Microstepping Drivers now 4.2 A

Announcements related to New Products, Trainings, Software Updates, etc can be found here.
User avatar
om_tech_support_JT
Posts: 1058
Joined: Fri Mar 12, 2010 2:59 pm
Location: Torrance, CA
Contact:

CVD Series Compact Bipolar Microstepping Drivers now 4.2 A

Postby om_tech_support_JT » Wed Dec 23, 2015 3:32 pm

Release date: December 14, 2015
Oriental Motor is pleased to announce the addition of a 4.2 amp CVD driver that is ideal for our PKP series PKP26_42D stepper motors. This driver contains all the same features: low vibration, low noise, high torque from bipolar configuration, digitized motor current settings, compact size and selectable step angles as the other CVD drivers, but with more output current capacity to suit motors with higher current ratings. It is being released in a Mounting Plate only configuration.

CVD242BR-K driver with mounting plate.jpg
CVD242BR-K driver with mounting plate.jpg (20.57 KiB) Viewed 4933 times


The CVD series drivers allow the flexibility to mix and match Oriental Motor stepper motors and drivers in order to meet specific application requirements. Use the “step angle selection switch sheet” to properly choose the correct CVD driver to be paired with your motor.

Product Overview:
CVD242BR-K
Specifications, drawings, pricing, lead time: http://catalog.orientalmotor.com/item/a ... cvd242br-k
• Mounting Plate type only
• 24 VDC Input
• 1.05A to 4.2A
Minimum current is 25% of rated and selectable in 5% increments.

Please see attached chart below for specific motor current settings for each CVD2 type driver. Use the chart to select the most ideal CVD driver for your motor.

CVD2-Current-Setting.pdf
(140.59 KiB) Downloaded 151 times


The CVD242BR-K driver’s list price is $150 and is part of our online promotional pricing program (Web Price $127.50). Other CVD drivers list price starts at $130 are are also part of our online promotional pricing program.

Return to “Latest Announcements”

Who is online

Users browsing this forum: No registered users and 1 guest