Introducing EZS series with Alphastep AR drivers

Announcements related to New Products, Trainings, Software Updates, etc can be found here.
User avatar
om_tech_support_JT
Posts: 1058
Joined: Fri Mar 12, 2010 2:59 pm
Location: Torrance, CA
Contact:

Introducing EZS series with Alphastep AR drivers

Postby om_tech_support_JT » Fri Feb 26, 2016 5:13 pm

Oriental Motor USA is pleased to announce the soft release of our EZS series linear slides, now powered by the feature-rich AR Series motor and driver systems. The EZS with AR series is a direct replacement for the EZSII series mechanically. All motion specifications are the same, the driver inputs and configuration now offer the AR series Flex (Stored Data) driver or Pulse Input driver. Input power driver types is either 24 VDC or Single-Phase AC.

However, as no English catalogs or web content are available, the EZS series with AR series requires a discussion with one of our sales engineers to analyze your application requirements as well as to determine if the EZS with AR series is the best product for the specific application. We have several other products that may be a better option with full English literature and support. Because of the restriction and lack of English literature for the EZS with AR series, all sales are final and non-cancellable / non-returnable. Our Technical Support Engineers can provide limited support on these products.

EZS with AR series - switching from EZS2 series.jpg
EZS with AR series - switching from EZS2 series.jpg (85.66 KiB) Viewed 3985 times


We recommend the EZS with AR series for any linear motion applications which has a closed-loop requirement and need either the moment load strength of the EZS2 series actuators or the network communication capabilities of the AR series drivers. Otherwise, the economical EAS series with flexible configurations would be a great alternative to consider.

EZS with AR series - additional features.jpg
EZS with AR series - additional features.jpg (89.84 KiB) Viewed 3985 times


Please check back with us for new linear motion product releases towards the middle of the year!

Return to “Latest Announcements”

Who is online

Users browsing this forum: No registered users and 1 guest