New List Pricing for AZ series!

Announcements related to New Products, Trainings, Software Updates, etc can be found here.
User avatar
om_tech_support_JT
Posts: 1058
Joined: Fri Mar 12, 2010 2:59 pm
Location: Torrance, CA
Contact:

New List Pricing for AZ series!

Postby om_tech_support_JT » Thu Mar 31, 2016 6:22 pm

Release date: April 1st 2016

Oriental Motor is pleased to announce new pricing on all our new AZ series 0.36° Battery-Free, Absolute Sensor Equipped Stepper Motor and Driver packages (for both AC and DC input types). This new pricing will allow Oriental Motor customers to be more competitive in motor applications requiring quick moves, cost-effective closed loop servo-like performance with absolute position feedback, quick accurate homing without external sensors, and/or high duty cycles. The AZ series motors are offered with either pulse input drivers or Flex drivers for network communications. Advanced stored data operation and function control is also included and accessible through our MEXE02 data programming software (available for free download). Only a USB cable with mini-B connector is required to establish communication between the AZ driver and the MEXE02 software.

2016 new pricing for AZ series - ABZO absolute mechanical sensor.jpg
2016 new pricing for AZ series - ABZO absolute mechanical sensor.jpg (75.17 KiB) Viewed 4038 times

2016 new pricing for AZ series - easy home setting method.jpg
2016 new pricing for AZ series - easy home setting method.jpg (14.44 KiB) Viewed 75 times

2016 new pricing for AZ series - high speed return to home operation.jpg
2016 new pricing for AZ series - high speed return to home operation.jpg (28.45 KiB) Viewed 75 times

2016 new pricing for AZ series - MEXE02 software screenshot.jpg
2016 new pricing for AZ series - MEXE02 software screenshot.jpg (180.55 KiB) Viewed 4038 times


Read about the ABZO absolute mechanical sensor technology in the AZ series in this white paper:
http://www.orientalmotor.com/technology ... otors.html

For updated pricing, please refer to our PRODUCT OVERVIEW section, click on AZ series, then click on PRODUCT LINEUP for your preferred model:
AC INPUT MOTOR+DRIVER PACKAGES: http://www.orientalmotor.com/products/s ... stems.html
DC INPUT MOTOR+DRIVER PACKAGES: http://www.orientalmotor.com/products/s ... stems.html

If you already have an AZ series model number, you can perform a part number search on http://www.orientalmotor.com to find updated pricing.

If you already have an existing AR series motor+driver package, and would like to upgrade to the AZ series, please contact our helpful technical support engineers for assistance with methods listed below.

PHONE 800-GO-VEXTA
E-MAIL techsupport@orientalmotor.com
CHAT http://www.orientalmotor.com
Attachments
2016 new pricing for AZ series - driver features.jpg
2016 new pricing for AZ series - driver features.jpg (68.48 KiB) Viewed 4038 times

Return to “Latest Announcements”

Who is online

Users browsing this forum: No registered users and 2 guests