Introducing BMU series 200 W (1/4 HP) & 400 W (1/2HP) with Inch or Metric Geared Output Shaft

Announcements related to New Products, Trainings, Software Updates, etc can be found here.
User avatar
om_tech_support_JT
Posts: 1058
Joined: Fri Mar 12, 2010 2:59 pm
Location: Torrance, CA
Contact:

Introducing BMU series 200 W (1/4 HP) & 400 W (1/2HP) with Inch or Metric Geared Output Shaft

Postby om_tech_support_JT » Tue Aug 30, 2016 2:43 pm

Oriental Motor is pleased to announce the expansion of our popular BMU Series motor and driver package series, now including the 200 Watt (1/4 HP) & 400 Watt (1/2 HP) package models with inch or metric geared output shafts with maximum output torque is up to 610 lb-in (70 N-m). Along with constant torque output, compact size, digital speed indicator, ease of control and overall value that's offered with any BMU series product, the increase in output power was a response to customer demand.

Introducing BMU 200W, 400W package models - product pic.jpg
Introducing BMU 200W, 400W package models - product pic.jpg (70.46 KiB) Viewed 3343 times


Driver:
Same size and functions as the current 200 W (1/4 HP)
IP20 rated
200 W (1/4 HP)
• Now available in 100-120 VAC or existing 200-240 VAC
400 W (1/2 HP)
• 200-240 VAC

Motor:
Lead wire type
IP40 or IP65 (from the mounting shaft face back)
• Inch (7/8), Metric (22mm) geared versions with the existing mounting as existing 200 W (1/2 HP) type.
• Round shaft version (14 mm)– metric only
• Difference between 200W (1/4 HP) and 400W (1/2 HP) is the length of the motor
0.49 inch (12.4 mm) longer.

Gearhead:
Due to the permissible torque, the maximum output torque is 610 lb-in (70N-m).
With the 400W (1/2 HP), gear ratios have a maximum of 50:1
200 W (1/4 HP)
• Gear Ratio: 5, 10, 15, 20, 30, 50, 100 & 200:1
400 W (1/2 HP)
• Gear Ratio: 5, 10, 15, 20, 30, 50:1

PERFORMANCE:
The BMU 400 W (1/2 HP) produces about 40% more starting torque than the 200W (1/4HP) motor and about 100% more continues running torque, creating significant advantages for adoption into larger load applications.

Introducing BMU 200W, 400W package models - 200W speed torque chart.jpg
Introducing BMU 200W, 400W package models - 200W speed torque chart.jpg (66.23 KiB) Viewed 3343 times

Introducing BMU 200W, 400W package models - 400W speed torque chart.jpg
Introducing BMU 200W, 400W package models - 400W speed torque chart.jpg (59.73 KiB) Viewed 3343 times


Cables (sold separately):
The motor comes attached with a standard cable length of 520 mm (20 in) and a 3 m (9.8 ft) cable included. Products without the 3 m (9.8 ft) cable are available if longer or shorter cables are required. For different cable length or for a maximum distance, or for flexible cables, common connections are used. 6 Additional cable length options, including flexible cables for regular bending, are available from 1m (3.3 ft) up to 10m (32.8 ft.)

Introducing BMU 200W, 400W package models - cable configuration.jpg
Introducing BMU 200W, 400W package models - cable configuration.jpg (29.07 KiB) Viewed 3343 times


Mounting Bracket (sold separately):
2 types of mounting brackets are available depending on “inch” or “metric” gearheads. See website for details based on part number. Mounting brackets are the same color as the motor / gearhead, misty gray.

Introducing BMU 200W, 400W package models - motor mounting bracket.jpg
Introducing BMU 200W, 400W package models - motor mounting bracket.jpg (13.42 KiB) Viewed 3343 times


Mounting Screws (geared type)
Mounting screws are included. Inch gearheads have inch screws and metric gearheads have metric screws. For round shaft motors (ungeared models), screws are not included.

Introducing BMU 200W, 400W package models - mounting screws.jpg
Introducing BMU 200W, 400W package models - mounting screws.jpg (36.45 KiB) Viewed 3343 times


Mounting Brackets (Driver; sold separately):
Two new DIN Rail mounting brackets are now being offered to mount the BMU 30W ~ 120W or 200W & 400 W drivers. See part number and pricing below.

30W to 120W
- MADP05-15 $35.00

Introducing BMU 200W, 400W package models - MADP05-15 driver mounting bracket.jpg
Introducing BMU 200W, 400W package models - MADP05-15 driver mounting bracket.jpg (8.82 KiB) Viewed 3343 times


200W / 400W
- MADP05-12B $28.00

Introducing BMU 200W, 400W package models - MADP05-12B driver mounting bracket.jpg
Introducing BMU 200W, 400W package models - MADP05-12B driver mounting bracket.jpg (8.24 KiB) Viewed 3343 times


Couplings (Motor; sold separately):
For Inch size couplings for our 7/8” shafts, we are using the NBK couplings.
- Inch (7/8 – 7/8): MJC-65CS-ERD-7_8-7_8 $160.00
- Inch (7/8 – 1): MJC65CS-ERD-7_8-1 $160.00
For Metric, we are using our existing MCL couplings
- Metric (22mm) – MCL65 $191.00

Introducing BMU 200W, 400W package models - couplings.jpg
Introducing BMU 200W, 400W package models - couplings.jpg (17.24 KiB) Viewed 3343 times


Pricing:
The BMU Series is priced to aggressively penetrate the market and is part of our web
promotional pricing.
List Price 200W:
• $584.00 ~ $669.00 (geared)
• $349.00 (round shaft – metric only)
*3 m (9.8 ft) cable in included in “-3” packages
List Price 400W:
• $631.00 ~ $698.00 (geared)
• $457.00 (round shaft – metric only)
*3 m (9.8 ft) cable in included in “-3” packages

Lead-time:
• General Catalog Product
• 1 ~ 5 pcs 9 Business Days (Inch / Metric geared type or round shaft)

For more information about the BMU series and available models, please click the link below:
http://www.orientalmotor.com/products/b ... otors.html

TECHNICAL SUPPORT:
Phone 800-468-3982
Chat/Website http://www.orientalmotor.com
E-mail techsupport@orientalmotor.com

Return to “Latest Announcements”

Who is online

Users browsing this forum: No registered users and 1 guest