Introducing Hypoid Right Angle JH Gear with Stainless Steel Shaft & IP66 Rating

Announcements related to New Products, Trainings, Software Updates, etc can be found here.
User avatar
om_tech_support_JT
Posts: 1058
Joined: Fri Mar 12, 2010 2:59 pm
Location: Torrance, CA
Contact:

Introducing Hypoid Right Angle JH Gear with Stainless Steel Shaft & IP66 Rating

Postby om_tech_support_JT » Thu Feb 16, 2017 5:32 pm

Oriental Motor is pleased to announce the expansion of our popular BMU Series with the introduction of our 120 Watt (1/6 HP) IP66 new connector type Brushless motor combined with a hollow shaft right angle hypoid JH type gear head, featuring a stainless steel shaft.

The right-angle hollow shaft hypoid JH gear achieves IP66 class protection through the use of a stainless steel shaft, oil ring, oil seal and new motor connector type. And since torque is not saturated with the new right-angle hollow shaft hypoid JH gear, the maximum output torque is available at each gear ratio.

The BMU series brushless DC motor speed control system offers a maximum speed of up to 3,600 r/min (80 to 3,600 r/min). Speed ratio of 1:45 is achieved. This allows for a wider speed range, wider selection of gear ratios and torque ranges making the BMU Series an ideal alternative for servo, brushed motors or AC three-phase Inverter driven applications.

Brushless DC motors compare the setting speed with the speed feedback signals from the motor at all times and adjust the motor's applied voltage. For this reason, even if the load changes, stable rotation is performed from low speed to high speed. Unlike three-phase inverter driven motors, the torque at low speed is not limited, so brushless DC motors are suited for applications that require constant torque from low speed to high speed. Using brushless DC motors can also contribute to long lasting, maintenance free solutions, downsizing and space saving and overall energy savings.

The IP66 rated Hypoid right-angle JH gear with stainless steel shaft is currently available for the 120 W (1/6 HP) brushless motor & driver packages, starting at $561 and available to ship in 9 business days. The JH gear will be available for 200 W (1/4 HP) and 400 W (1/2 HP) motor models in the future.

The Hypoid Right Angle JH Gear’s key features are:

Stainless steel shaft, IP66 rated
Broader and stable speed range compared to three-phase inverter driven motors
New motor connector type, plus....


JH gear + BMU features.png
JH gear + BMU features.png (217.23 KiB) Viewed 431 times


Available now for 120 W (1/6 HP) brushless motor & driver packages
200 W (1/4 HP) and 400 W (1/2 HP) motor models will be available in the future


JH gear + BMU specs.png
JH gear + BMU specs.png (96.05 KiB) Viewed 431 times


System Configuration with optional BMU series or BLE2 series driver:

JH gear + BMU system configuration.png
JH gear + BMU system configuration.png (138.79 KiB) Viewed 431 times


Please visit our website to learn more about the benefits of the Hypoid Right Angle JH Gear:
http://www.orientalmotor.com/products/b ... -gear.html

For more information:
Technical Support, 800-468-3982, techsupport@orientalmotor.com

Return to “Latest Announcements”

Who is online

Users browsing this forum: No registered users and 1 guest