Introducing BLE FLEX series - built-in stored data control

Announcements related to New Products, Trainings, Software Updates, etc can be found here.
User avatar
om_tech_support_JT
Posts: 1058
Joined: Fri Mar 12, 2010 2:59 pm
Location: Torrance, CA
Contact:

Introducing BLE FLEX series - built-in stored data control

Postby om_tech_support_JT » Fri Oct 18, 2013 11:47 am

Oriental Motor is pleased to announce the addition of our Built-in Controller (Stored Data) type BLE Series Brushless motor and driver package part of our Flex product offering. The BLE Series with Built-in Controller now expands our network offering to allow for speed control applications and future compliments our wide selection of positioning Flex products. The built-in controller minimizes the complexity of wiring and implementation with other devices such as HMIs and PLCs.

PLEASE CLICK IMAGE FOR FULL IMAGE
BLE FLEX release - standard vs FLEX HMI , PLC implementation.jpg
BLE FLEX release - standard vs FLEX HMI , PLC implementation.jpg (233.78 KiB) Viewed 5087 times

PLEASE CLICK IMAGE FOR FULL IMAGE

The BLE Series is available with 30 watt (1/25 HP), 60 watt (1/12 HP) and 120 watt (1/6 HP) motor in round shaft, parallel geared or our Hollow Shaft Flat geared combination type. Both geared types come pre-assembled. All motors including geared type, from the face mounting back, are IP65 rated.

The BLE series extended functions can be utilized by either the MEXE02 Data Setting Software (free via download) or by the optional OPX-2A hand-held Control Module (sold separately). The BLE Series with an optional electromagnetic brake which is capable of vertical load and load holding positioning applications. We also offer motor cables extending up to 20 meters.

BLE FLEX system configuration map.jpg
BLE FLEX system configuration map.jpg (85.76 KiB) Viewed 5087 times

If you have any questions regarding this new product, please contact our knowledgeable tech support group.

SUPPORT INFORMATION:
PHONE: 800-468-3982
E-MAIL: techsupport@orientalmotor.com
WEBSITE/CHAT: http://www.orientalmotor.com

Return to “Latest Announcements”

Who is online

Users browsing this forum: No registered users and 1 guest