Introducing BMU series: combining simplicity & performance

Announcements related to New Products, Trainings, Software Updates, etc can be found here.
User avatar
om_tech_support_JT
Posts: 1058
Joined: Fri Mar 12, 2010 2:59 pm
Location: Torrance, CA
Contact:

Introducing BMU series: combining simplicity & performance

Postby om_tech_support_JT » Fri Jan 23, 2015 1:07 pm

Oriental Motor USA is proud to introduce our newest generation brushless DC motor and driver package, the BMU Series. The BMU Series features an all new brushless motor design with increased efficiency and smaller overall size coupled with an all new, easy to connect, easy to control driver.

The BMU series brushless DC motor speed control systems were developed with features that our customers find most attractive such as ease-of-use, high efficiency, lower noise, low cost, and various output shaft options. It offers a speed regulation of +/-0.02% and a speed range of 80~4000 RPM at the motor. The adoption of a new grease, and machined surfaces allows for lower noise and better mounting accuracy through our gearheads. This wide speed range plus a wide selection of gear ratios and torque ranges make the BMU series an ideal alternative for servo, brushed motors or AC three-phase Inverter driven applications.

BMU speed regulation comparison with AC motors + inverters.jpg
BMU speed regulation comparison with AC motors + inverters.jpg (53.26 KiB) Viewed 4041 times


BMU speed range comparison with inverter-driven AC motors.jpg
BMU speed range comparison with inverter-driven AC motors.jpg (37.99 KiB) Viewed 4041 times


The power and I/O connectors feature a screwless connector, eliminating the need for soldering or crimp tools.

BMU easy wiring, easy set up.jpg
BMU easy wiring, easy set up.jpg (101.04 KiB) Viewed 4041 times


Using the dial and digital speed indicator, controlling the BMU series motor speed is simple and user-friendly.

BMU easy speed control.jpg
BMU easy speed control.jpg (84.65 KiB) Viewed 4041 times


The BMU series also offers improved efficiency compared to our previous brushless motors. We have adopted a new bread loaf D type segment magnet instead of the older ring magnet. A new slim motor design is made possible by adoptiong high performance magnetic steel sheets. The shorter stator plate allows us to make our motors even more compact than previous models with no heat concerns. We have also improved the driver with better components as well as better board design to increase the overall system efficiency.

BMU new motor design with shorter stator plate = shorter motor.jpg
BMU new motor design with shorter stator plate = shorter motor.jpg (75.35 KiB) Viewed 4041 times


BMU size comparison between brushless and AC motors.jpg
BMU size comparison between brushless and AC motors.jpg (50.66 KiB) Viewed 4041 times


The BMU series motors offer a 23% reduction in power consumption when compared to inverter-driven AC motors. The IE3 dotted line in the graph shows that the efficiency of our BMU series motors exceeds this standard.

BMU efficiency comparison between brushless and AC motors.jpg
BMU efficiency comparison between brushless and AC motors.jpg (56.43 KiB) Viewed 4041 times


BMU improved efficiency, exceeds IE3 global standards.jpg
BMU improved efficiency, exceeds IE3 global standards.jpg (100.64 KiB) Viewed 4041 times


In addition, the BMU series offers expanded functions such as 4-speed operation, top/bottom speed limit settings, digital operator lock, load factor/speed, and load-holding without the need for an electromagnetic brake. Since it is so easy to set up and control, it is the ideal system for users who desire both simplicity and performance in the same package.

BMU SERIES OVERVIEW:
http://www.orientalmotor.com/products/b ... otors.html

If you are interested in more information about this product, please contact our knowledgeable technical support team.

TECH SUPPORT PHONE: 800-468-3982
TECH SUPPORT E-MAIL: techsupport@orientalmotor.com
CHAT ALSO AVAILABLE: http://www.orientalmotor.com

Return to “Latest Announcements”

Who is online

Users browsing this forum: No registered users and 1 guest