Introducing EAS series slides & EAC series cylinders

Announcements related to New Products, Trainings, Software Updates, etc can be found here.
User avatar
om_tech_support_JT
Posts: 1058
Joined: Fri Mar 12, 2010 2:59 pm
Location: Torrance, CA
Contact:

Introducing EAS series slides & EAC series cylinders

Postby om_tech_support_JT » Thu Jul 31, 2014 12:00 pm

Oriental Motor USA is pleased to announce the introduction of our EAS and EAC Series linear slides and cylinders. These new slides feature our AR Series motor and driver packages with AC or DC power inputs. Both actuator types feature the traditional Straight type design. With this introduction, Oriental Motor is excited to introduction is our Reversed Motor type, where the motor is reversed and parallel to the slide or cylinder. This allows for the maximum amount of space to be saved. Continuing our focus on value, both our Straight type and Reversed types slides and cylinders are priced the same. For vertical applications, our electromagnetic brake is a standard option.

EAS straight type vs reversed motor type configuration.png
EAS straight type vs reversed motor type configuration.png (171.75 KiB) Viewed 3597 times

New, is our space saving “Reversed Motor Type”, allowing a linear system to save space while delivering maximum performance. Maintenance is made simple through Oriental Motor’s unique belt tension system. Loosen the tension screw to easily replace the belt.

Reversed motor type slide configuration with belt and pulley.png
Reversed motor type slide configuration with belt and pulley.png (111.45 KiB) Viewed 3597 times

Length comparison between straight type and reversed type EAS4 slide with electromagnetic brake.png
Length comparison between straight type and reversed type EAS4 slide with electromagnetic brake.png (116.39 KiB) Viewed 3597 times

Also new in this series is the EAC cylinder type is the introduction of our Shaft with Guide Cover type, further simplifying and offering design engineer’s maximum flexibility.

EAC series shaft with guide cover.png
EAC series shaft with guide cover.png (47.26 KiB) Viewed 3597 times

The EAS and EAC Series actuators are priced aggressively, being 35% ~ 40% less (depending on model) than our current EZ series packages and by utilizing the AR Series motor and driver, are available with pulse type or our built-in program (stored data) type drivers allowing for maximum system configuration requirements. Use the improved MEXE02 data setting software (available for free download on our website) or the OPX-2A control Module to change parameters, utilize the monitoring functions or program the built-in controller driver. Lead-time is also quick, with up to 5 pieces being available in 8 business days.

By incorporating our popular AR Series technology and continuing our partnership with THK, this has allowed us to meet this challenge head on. Without sacrificing slide and cylinder performance, we were able to expand on the driver and motor functions and improve the ease of use. The AR Series allows for maximum linear performance regardless of speed and load, offering quick and responsive moves. We continue to utilize the THK LM Guide and since the high-accuracy LM Guide is directly installed in the enclosure base, these slides are suitable for applications which require a controlled traveling parallelism tolerance of (0.03mm).

The EAS and EAC Series linear slides and cylinders can work in traditional applications where step and direction are required or now in applications where PLC or Touch Screens (HMI) are being used, without the need for additional and expensive modules to the PLC. The end result is a more efficient and energy saving product available to more master controller types and control methods. An additional benefit of our built-in control type is reduced wiring for quicker set up time. The EAS and EAC Series linear slides and cylinders are part of our FLEX family of products.

Product specifications are the same as the EZ II slide and cylinder specifications with the exception of the moment loads (see brochure or website for details). Both the EAS Slider and EAC Cylinder feature THK components inside covered by our exterior structure.

EAS SERIES SLIDE CONSTRUCTION:
EAS series slide construction.png
EAS series slide construction.png (31.83 KiB) Viewed 3597 times

EAC SERIES CYLINDER CONSTRUCTION:
EAC series cylinder construction.png
EAC series cylinder construction.png (42.54 KiB) Viewed 3597 times


For the EAS Slider type, up to 500 mm lengths are being offered. If longer strokes are needed, up to 850 mm, please contact Marketing. Also, there are two types of mounting configurations, X or Y. X features the traditional style and Y is for wall or horizontal mounting. Consider which type is best based on reducing foreign objects from entering the actuator.

EAS series X and Y table type configuration.png
EAS series X and Y table type configuration.png (154.69 KiB) Viewed 3597 times

Due to the motor being exposed (not covered in the slide as with our EZ II series), the orientation of the motor is flexible and can be rotated to configure the cable direction in 4 directions (3 for Reversed Motor Type).

EAS series Ability to rotate motor mounting orientation.png
EAS series Ability to rotate motor mounting orientation.png (55.83 KiB) Viewed 3597 times


AVAILABLE MODELS/CONFIGURATIONS*:
EAS series built-in controller type available standard models.png
EAS series built-in controller type available standard models.png (160.59 KiB) Viewed 3597 times

EAC series built-in controller type available models.png
EAC series built-in controller type available models.png (174.31 KiB) Viewed 3597 times

*PULSE INPUT TYPE MODELS ALSO AVAILABLE.

ACCESSORIES (Sold Separately)*:
OPX-2A
For setting the driver’s internal Parameters and setting or changing the data. It can also be used for speed and I/O monitoring and teaching functions.

EAS, EAC series programming unit OPX-2A.png
EAS, EAC series programming unit OPX-2A.png (32.59 KiB) Viewed 3597 times

CC05IF-USB
Data Setting Software Communications Cable (for MEXE02)
*Note: MEXE02 software is available for free download via http://www.orientalmotor.com. Use the communications cable to connect the PC to the driver (sold separately).

EAS, EAC series MEXE02 software communication cable, CC05IF-USB.png
EAS, EAC series MEXE02 software communication cable, CC05IF-USB.png (13.65 KiB) Viewed 3597 times

*More accessories available including RS-485 cable, battery set, sensor set, and standard/flexible cables.

If you have any questions, please contact our knowledgeable technical support staff.

TECH SUPPORT CONTACT INFO:
PHONE: 800-468-3982
E-MAIL: techsupport@orientalmotor.com
CHAT: http://www.orientalmotor.com

Return to “Latest Announcements”

Who is online

Users browsing this forum: No registered users and 1 guest