Introducing Enclosure Fan Modules

Announcements related to New Products, Trainings, Software Updates, etc can be found here.
User avatar
om_tech_support_JT
Posts: 1058
Joined: Fri Mar 12, 2010 2:59 pm
Location: Torrance, CA
Contact:

Introducing Enclosure Fan Modules

Postby om_tech_support_JT » Fri Oct 10, 2014 3:07 pm

Oriental Motor is pleased to introduce our new Enclosure Fan Modules, offering greater IP protection, simple installation and one part number inclusive of all components. Pricing is attractive and competitive with IP2X type starting at $50. Shipping is Same Day, 1~10 pcs for most parts. Our new Enclosure Fan Modules come in 3 distinct enclosure types, each offering a different level of protection with Suction or Exhaust type air flow. For example, IP2x type for large protection of foreign objects, IP4X for smaller objects to the IP43 and IP55 to protect against small dust and water penetration.

Enclosure fan modules types and IP ratings.png
Enclosure fan modules types and IP ratings.png (96.79 KiB) Viewed 3291 times

Enclosure fan modules application example.png
Enclosure fan modules application example.png (115.83 KiB) Viewed 3291 times

Product Overview:
An Enclosure Fan Module is made up of the following parts, a cover, filter (most models), a frame, fan type and finger guard. To support improved ventilation, Enclosure Modules without fans are also available.

Enclosure fan modules components.png
Enclosure fan modules components.png (146.48 KiB) Viewed 3291 times

Based on the level of IP protection required, there is an Enclosure Fan Module and Enclosure Module (no fan) available.

Enclosure fan modules IP selection points.png
Enclosure fan modules IP selection points.png (125.4 KiB) Viewed 3291 times

Installation of the Enclosure Fan Modules has been made easier due to the “square hole” mounting pattern as compared to a typical cooling fan installation.

Enclosure fan modules mounting dimensions improvement.png
Enclosure fan modules mounting dimensions improvement.png (122.25 KiB) Viewed 3291 times

One part number includes all the components and two screws with speed nuts allow for simple installation / maintenance.

Enclosure fan modules pre-assembled, easier to mount.png
Enclosure fan modules pre-assembled, easier to mount.png (220.83 KiB) Viewed 3291 times

Enclosure Fan Module Product Line Up
*See website for Enclosure and Fan dimensions and specifications (Suction or Exhaust type)

Enclosure fan modules lineup.png
Enclosure fan modules lineup.png (176.19 KiB) Viewed 3291 times

For more information regarding our enclosure fan modules, please click:
http://www.orientalmotor.com/products/a ... dules.html

If you have any questions, please contact our knowledgeable technical support engineers to discuss your specific application.

PHONE: 800-468-3982
E-MAIL: techsupport@orientalmotor.com
CHAT/WEBSITE: http://www.orientalmotor.com

Return to “Latest Announcements”

Who is online

Users browsing this forum: No registered users and 1 guest