Announcing Partnership between Oriental Motor & Brother!

Announcements related to New Products, Trainings, Software Updates, etc can be found here.
User avatar
om_tech_support_JT
Posts: 1058
Joined: Fri Mar 12, 2010 2:59 pm
Location: Torrance, CA
Contact:

Announcing Partnership between Oriental Motor & Brother!

Postby om_tech_support_JT » Tue Nov 11, 2014 5:16 pm

Oriental Motor U.S.A Corporation and Brother International Corporation (brother) have entered into a strategic partnership which allows Oriental Motor to competitively offer a broader range of 1/2 HP to 3 HP Hypoid and Helical geared AC motors in addition to our line-up of 1/750~1/4 HP. Being a national supplier of Brother’s Mid Series 1/2 HP to 3 HP AC Geared Motors allows Oriental Motor to offer 1 to 2238 Watts AC geared motors to our customers for an even wider range of load requirements.

We will be offering 3 types of “Mid Series” geared ac motors with this line up expansion;
- The G3 Parallel Shaft type
- H2 Right-Angle Foot Mount
- F3 Hollow Bore types.
With this offering, we can meet more application demands and continue to provide industry leading before and after sales service with our industry expertise.

Brother is well known for their superior quality of their Hypoid and Helical geared motors. The brand is “GTR”. Their factories in Japan utilize the most advanced gear cutting machines in the world. With their advanced technology, they are able to offer high strength, compact size gears integrated in one (combination type) package. Each gearmotor is sealed at the factory, utilize grease not oil in the gearbox and offers an “O” ring design so the motors can be mounted in any direction. Key terms to describe these motors are;
*Lightweight and Compact: Aluminum gear housing
*Long Life: 10,000 hours
*Durable Finish: Electrocoated paint is standard on all motors (including IP65)
*Mount in Any Direction: Due to “O” ring sealed design
*Helical or Hypoid Gear Advantage: High efficiency
-Helical - Parallel (Inline): Heat treated (carbonitriding) allows for small gears to be used over standard Spur type.
-Hypoid - Right Angle: more efficient than worm gears with no drop off in efficiency with larger gear ratios, meaning 100% of the torque is available.
*Standard (no X type) product offering:
-IP65 Types / Terminal Box or Lead Wire Types / Brake Types
*Windings: Single-Phase 115 (1/2 HP only) / Single-Phase 220 / Single-Phase 230
-Three-Phase 208/230/460 (one winding type)
*Approvals: UL / CSA / CE

Brother Mid-series line-up.png
Brother Mid-series line-up.png (96.59 KiB) Viewed 3633 times

Brother Mid-series master part number guide.png
Brother Mid-series master part number guide.png (190.91 KiB) Viewed 3633 times

To see our complete product offering of over 5,400 types, please utilize our website “Product Lineup” tool.
http://orientalmotor.com/products/ac-mo ... ml#content
Here you will find all voltages, gear ratios, shaft sizes along with specifications, dimensions and downloads.

NOTE: 1/2 HP motors are Inverter Duty rated. 1, 2 and 3 HP AC geared motors are approved to work with inverters, however at this time, there is no official rating released.

RMA Procedure:
The RMA procedure will be the same as current in OM USA, however the customer will be sending their product back directly to Brother once approved.

Brother offers a 2 year warranty from the date of manufacturing. All motors are made to order.

Restocking: If approved, a 30% restocking fee will apply for all cancelled / returned product.

Return to “Latest Announcements”

Who is online

Users browsing this forum: No registered users and 1 guest