Introducing Design Change: DGII series now with AR drivers!

Announcements related to New Products, Trainings, Software Updates, etc can be found here.
User avatar
om_tech_support_JT
Posts: 1058
Joined: Fri Mar 12, 2010 2:59 pm
Location: Torrance, CA
Contact:

Introducing Design Change: DGII series now with AR drivers!

Postby om_tech_support_JT » Fri Feb 13, 2015 4:43 pm

Oriental Motor USA is pleased to announce the latest improvement in our DGII Series rotary actuators. Available in a 60 mm DC input package or 85, 130 and 200 mm AC input package, all DGII Series now come standard with the AR Series driver, with your choice of either a Built-in Controller or Pulse input type control.

DG2 series design change - part number.png
DG2 series design change - part number.png (585.13 KiB) Viewed 3617 times


NEW:
• ARD driver (from AR series)
• New Package part number
• Actuator part number stays the same
• UL marking (AC input type) on Motor (except 200mm) and Driver, not
package part number.

OLD:
• LSD drivers are replaced with ARD driver

EXAMPLES:
LSD-A, LSD-C, LSD-S, LSD-K, LSD-AD, LSD-CD, and LSD-KD driver models are replaced with ARD-A, ARD-C, ARD-S, ARD-K, ARD-AD, ARD-CD, and ARD-KD.

This improvement does not change form, fit or function as the ARD driver accepts the same software and cables as the LSD driver. Performance and specifications do not change.

Package Part number Change:
• NEW:
DG130R-ARACD2-3
• OLD:
DG130R-ARACD-3

Reason for Change:
Now, the AR Series, EAS/EAC Series and the DGII Series all feature a common driver platform making it easy to utilize all AR type solutions, improving spares and replacement ordering.

Return to “Latest Announcements”

Who is online

Users browsing this forum: No registered users and 1 guest