Introducing DRL II series (pulse input & stored data)

Announcements related to New Products, Trainings, Software Updates, etc can be found here.
User avatar
om_tech_support_JT
Posts: 1058
Joined: Fri Mar 12, 2010 2:59 pm
Location: Torrance, CA
Contact:

Introducing DRL II series (pulse input & stored data)

Postby om_tech_support_JT » Wed Mar 04, 2015 4:33 pm

Oriental Motor USA is pleased to announce the introduction of our DRLII Series which replaces the original DRL Series. The DRLII Series now comes with our new Built-in controller (stored data) driver or Pulse input driver, both in a enclosed box. Also included with this update are improved accuracy and maximum speed specifications (frame size 28mm & 60mm) and a new lead screw pitch of 8 mm (frame size 42) for the ground and rolled screw types.

The DRLII Series also offers attractive new pricing. Both the Built-in controller (stored data) type and Pulse input type are priced the same. Pricing starts at 10~23% below the original DRL Series list price.

DRL2 intro - actuator and new drivers.jpg
DRL2 intro - actuator and new drivers.jpg (49.55 KiB) Viewed 3234 times

DRL2 intro - product overview.jpg
DRL2 intro - product overview.jpg (59.92 KiB) Viewed 3234 times

The DRLII specifications were improved, upgrading the overall value and performance. The drivers available can work in traditional applications where step and direction are required or now in applications where PLCs or Touch Screens (HMI) are common as the DRLII is now part of our Industrial Network Communications product group known as our FLEX products.

DRL2 intro - improved specifications.jpg
DRL2 intro - improved specifications.jpg (87.92 KiB) Viewed 3234 times

DRL2 intro - accessories.jpg
DRL2 intro - accessories.jpg (146.01 KiB) Viewed 3234 times

Return to “Latest Announcements”

Who is online

Users browsing this forum: No registered users and 1 guest