Introducing New Terminal Boxes for KII (K2) Series

Announcements related to New Products, Trainings, Software Updates, etc can be found here.
User avatar
om_tech_support_JT
Posts: 1058
Joined: Fri Mar 12, 2010 2:59 pm
Location: Torrance, CA
Contact:

Introducing New Terminal Boxes for KII (K2) Series

Postby om_tech_support_JT » Wed Mar 11, 2015 11:19 am

Oriental Motor USA is proud to announce that we have improved the Terminal Boxes for all our K2 series high torque standard AC gearmotors and K2S series high efficiency 3-phase standard AC gearmotors. The new terminal box was designed to make wiring the terminal block easier as well as improve the ingress protection rating to IP66. It is also slimmer than our conventional product and the cable outlet can be rotated in 90° increments.

The benefits of the K2 Series motors, it offers twice the permissible torque compared to our World K Series, allows for downsizing to save space and has higher strength, longer life gears to handle larger permissible loads.

The new terminal box is now available on all 25W (1/30 HP) up to 90 W (1/8 HP) single-phase KII Series and 60 W (1/12 HP) and 100 W (1/8HP) three-phase KIIS Series motors.

K2 series new terminal boxes comparison with old.jpg
K2 series new terminal boxes comparison with old.jpg (47.46 KiB) Viewed 3815 times

Products Features:
Inch or Metric Output Shafts
IP66: Drip-proof specifications; except mounting surface.
The seal structure for the motor, gear head and terminal box components have been strengthened.
Material: Motor Case and Terminal Box – Aluminum, painted (excluding installation surface).
Motor Output Shaft: S45C (carbon steel)
Screws: Stainless steel (externally facing screws only)

Return to “Latest Announcements”

Who is online

Users browsing this forum: No registered users and 1 guest