Introducing BMU series 200W

Announcements related to New Products, Trainings, Software Updates, etc can be found here.
User avatar
om_tech_support_JT
Posts: 1058
Joined: Fri Mar 12, 2010 2:59 pm
Location: Torrance, CA
Contact:

Introducing BMU series 200W

Postby om_tech_support_JT » Fri Apr 10, 2015 10:26 am

Oriental Motor is pleased to announce the expansion of our popular BMU Series motor and driver package, now including the 200 Watt (1/4 HP) package. The 200 W (1/4 HP) is available in round shaft or geared version, with inch or metric output shafts. Currently, it is only available in 200~240 VAC input. Output torque is now up to 610 lb-in (70 N-m).

BMU 200W motor and driver.png
BMU 200W motor and driver.png (84.15 KiB) Viewed 3878 times

Product Overview - Comparisons
Driver:
The BMU 200W (1/4 HP) driver size is different than the 30W, 60W and 120W. It is not as long (deeper) however it is over an inch taller so mounting hole for face is different. See dimensional sizes below.

BMU 30W , 60W, 120W driver dimensional drawing.png
BMU 30W , 60W, 120W driver dimensional drawing.png (132.46 KiB) Viewed 3878 times

BMU 200W driver dimensional drawing.png
BMU 200W driver dimensional drawing.png (47.85 KiB) Viewed 3878 times

Motor:
Motor gear version features a larger gear head than the 120W and a different mounting hole pattern. All BMU motor mounting holes (round shaft or geared types) are “Thru Holes”, not threaded. Inch or Metric screws (matching output shaft type) are included in all geared type.

BMU 120W motor dimensional drawing.png
BMU 120W motor dimensional drawing.png (237.1 KiB) Viewed 3878 times

BMU 200W motor dimensional drawing.png
BMU 200W motor dimensional drawing.png (241.83 KiB) Viewed 3878 times

The round shaft motor is the same mounting (metric shaft) as the 120W however the motor is about a half inch longer (0.45”). No mounting screws included.

BMU 120W round-shaft motor dimensional drawing.png
BMU 120W round-shaft motor dimensional drawing.png (54.73 KiB) Viewed 3878 times

BMU 200W round-shaft motor dimensional drawing.png
BMU 200W round-shaft motor dimensional drawing.png (142.19 KiB) Viewed 3878 times


Performance Advantages
BMU 200W performance advantages.png
BMU 200W performance advantages.png (46.44 KiB) Viewed 3878 times

The BMU 200 W (1/4 HP) produces about 50% more starting torque than the 120W (1/6HP) motor and about 30% more continues running torque, creating significant advantages for adoption into larger load applications. Also, the flat speed torque “Continues Duty” for the 200 W (1/4HP) motor is now out to 3,000 r/min offering and even wider torque advantage. When combined with a gear head, these advantages become even greater with maximum output torque now reaching 610 lb-in.

BMU 120W vs 200W gearmotor torque comparison.png
BMU 120W vs 200W gearmotor torque comparison.png (52.74 KiB) Viewed 3878 times

Cables (sold separately):
The motor comes attached with a standard cable length of 520 mm (20 in) and a 3 m (9.8 ft) cable included. Products without the 3 m (9.8 ft) cable are available if longer or shorter cables are required. For different cable length or for a maximum distance, or for flexible cables, common connections are used. 6 Additional cable length options, including flexible cables for regular bending, are available from 1m (3.3 ft) up to 10m (32.8 ft.)

Mounting Bracket
2 types of mounting brackets are available depending on “inch” or “metric” gearheads. See website for details based on part number. Mounting brackets are the same color as the motor / gearhead, misty gray.

Mounting Screws (geared type)
Mounting screws are included. Inch gearheads have inch screws and metric gearheads have metric screws. Round shaft motors, screws are not included.

Mounting Brackets (Driver)
Two new mounting brackets are now being offered to mount the BMU 30W ~ 120W or 200W drivers. See part number and pricing below.

BMU driver mounting brackets.png
BMU driver mounting brackets.png (15.84 KiB) Viewed 3878 times

BMU driver mounting bracket example.png
BMU driver mounting bracket example.png (99.21 KiB) Viewed 3878 times

Pricing:
All pricing is listed in the new general catalog (2015-2016), including accessories. The BMU Series is part of our web promotional pricing.
• $614.00 ~ $646.00 (geared)
• $441.00 (round shaft – metric only)
*3 m (9.8 ft) cable in included in “-3” packages

For more information regarding the BMU series, please visit the BMU series overview section of our website:
http://www.orientalmotor.com/products/b ... otors.html

Return to “Latest Announcements”

Who is online

Users browsing this forum: No registered users and 1 guest