Q: What are the step angle resolution settings for the CRK series drivers?
A: The CRK Series is a 5-phase stepping motor with a basic step angle of 0.72 degree or 0.36 degree with a high resolution type motor. Using the step angle setting switches on the driver you are able to microstep up to 250 divisions of that step angle, bringing the step angle to 0.00288 degree. There is also the option to switch the step angle to that of a 2-phase stepping motor, 1.8 degrees. The driver can microstep up to 250 divisions of that step angle, bringing the step angle to 0.00703125 degree.