Modbus RTU communication delay time

User avatar
om_tech_support_JT
Posts: 1058
Joined: Fri Mar 12, 2010 2:59 pm
Location: Torrance, CA
Contact:

Modbus RTU communication delay time

Postby om_tech_support_JT » Wed May 27, 2015 7:07 pm

Q: Looking to use the AR data stored type driver (AC input) and controlling it via ModBUS. I want to read the position feedback. Can you provide me with the delay time between the query and response?

A: The delay of the query and response is based on the transmission waiting time + silent interval and the processing time. Below are the timing charts to reference. The timing charts are also shown in the operating manuals for our Flex, or network capable products. Increasing baud rate can help decrease delays.

Modbus communication delay time - timing charts.jpg
Modbus communication delay time - timing charts.jpg (100.01 KiB) Viewed 2088 times

Modbus communication delay time - general signals & configuration.jpg
Modbus communication delay time - general signals & configuration.jpg (69.33 KiB) Viewed 2088 times

Return to “Stepping Motors & Controls”

Who is online

Users browsing this forum: No registered users and 2 guests