Ambient temperature rating for Brother gearmotors

User avatar
om_tech_support_JT
Posts: 1058
Joined: Fri Mar 12, 2010 2:59 pm
Location: Torrance, CA
Contact:

Ambient temperature rating for Brother gearmotors

Postby om_tech_support_JT » Fri May 01, 2015 11:56 am

Q: I'm interested in a 3 HP gearmotor for an outdoor application. In my specific application, the motor is completely protected from the outside environment such as rain or snow. However, it would see a wide range of ambient temperatures. I am planning to provide a temperature controlled enclosure for the motor. What is the ambient temperature rating on your 3 HP gear motors? I didn't see it listed in the catalog.

A: The ambient temperature range for these motors is 14 to 104 deg F.

Return to “AC Motors”

Who is online

Users browsing this forum: No registered users and 2 guests