UL/CE Cables?

User avatar
om_tech_support_JT
Posts: 1058
Joined: Fri Mar 12, 2010 2:59 pm
Location: Torrance, CA
Contact:

UL/CE Cables?

Postby om_tech_support_JT » Tue May 15, 2012 11:50 am

Q: Are your cables UL/CE certified?

A: It depends on the product series and the type of cable. Motor-driver connection cables are typically UL/CE certified if the product series is UL/CE certified. Sometimes, the motor-driver connection cable is required for UL/CE certification of the whole system. For example, our BLF series brushless motor and driver system is only UL/CE certified when the required connection cable is used between the motor and the driver. Be sure to use required cables whenever necessary.

Return to “General”

Who is online

Users browsing this forum: Google [Bot] and 2 guests