CIT Relay & Switch NC Series Key Tactile Switch

Discuss Linear or Rotary Actuators, GUI's and related Accessories here.
Kitty10
Posts: 2
Joined: Tue Sep 13, 2016 6:51 pm

CIT Relay & Switch NC Series Key Tactile Switch

Postby Kitty10 » Wed Dec 14, 2016 2:23 am

Image
The versatile NC Series single pole, single throw tactile switch offers six cover styles in nine color choices. With a positive tactile feedback the NC Series is high on reliability. Choose from thirteen cap styles.
Specifications: Electrical rating is 25mA @ 50VDC. Electrical life is 1,000,000 cycles. Contact Resistance is <25mW initial. Dielectric Strength is 1500Vrms minimum with Insulation Resistance of >100MW minimum. Actuation force is 150 ± 50gF. Operating and Storage Temperature is -40°C to 85°C.

Materials: RoHS Compliant. Cap is ABS with housing of 6/6 Nylon. Contacts are gold over nickel-plated copper alloy and the terminals are silver-plated copper alloy.

Lead-time averages 4 to 6 weeks. Volume pricing ranges from $0.52, dependent on option choices and quantity. Contact us directly for a quote and sample to solve your pushbutton switch needs.(Go to: http://www.kynix.com/)

Return to “Linear and Rotary Actuators and Controls”

Who is online

Users browsing this forum: No registered users and 2 guests